Micropilot M

FMR230

FMR230

  • Measuring range:
    up to 20 m (65 ft)
  • Temperature:
    -60 °C to +400 °C 
    (-76 °F to +752 °F)
  • Pressure
    -1 to 160 bar (to 2320 psi)
  • Measuring accuracy:  
    ± 10 mm

 

 


More information about FMR230

FMR231

FMR231

  • Measuring range:
    up to 20 m (65 ft)
  • Temperature:
    -40 °C to +150 °C 
    (-40 °F to +302 °F)
  • Pressure:
    -1 to 40 bar ( to 580 psi)
  • Measuring accuracy:
    ± 10 mm

 

 


More information about FMR231

FMR240

FMR240

  • Measuring range: 
    up to 70 m (230 ft)
  • Temperature:
    -40 °C to +150 °C 
    (-40 °F to +302 °F)
  • Pressure:
    -1 to 40 bar (to 580 psi)
  • Measuring accuracy: 
    ± 3 mm

 

 


More information about FMR240

FMR244

FMR244

  • Measuring range:
    up to 25 m (82 ft)
    up to 15 m (49 ft in solids)
  • Temperature:
    -40 °C to +130 °C (-40 °F to +266 °F)
  • Pressure: 
    -1 to 3 bar (to 43,5 psi)
  • Measuring accuracy: 
    ± 3 mm

More information about FMR244

FMR245

FMR245

  • Measuring range:
    up to 60 m (197 ft)
  • Temperature:
    -40 °C to +200 °C 
    (-40 °C to +392 °F)
  • Pressure: 
    -1 to 16 bar ( to 232 psi)
  • Measuring accuracy:
    ± 3 mm

More information about FMR245

FMR250

FMR250

  • Measuring range:
    70 m (230 ft)
  • Temperature:
    -40 °C to +200 °C 
    (-40 °F to +392 °F)
  • Pressure:
    -1 to 16 bar ( to +232 psi)
  • Measuring accuracy:
    ± 15 mm
  • Output:
    4 to 20 mA HART®

More information about FMR250

Micropilot S

FMR540

FMR540

  • Measuring range: 
    up to 30 m (98 ft)
  • Temperature:
    -40 °C to +200 °C 
    (-40 °F to +392 °F)
  • Pressure:
    -1 to 16 bar (-14.5 to 232 psi)
  • Process connection: 
    from DN100 (4")

 

 

 


More information about FMR540

FMR530

FMR530

  • Measuring range: 
    up to 25 m (82 ft )
  • Temperature:
    -40 °C to +200 °C 
    (-40 °F to +392 °F)
  • Pressure:
    -1 to 64 bar ( to 928 psi)
  • Measuring accuracy:
     ± 1 mm

More information about FMR530

FMR531

FMR531

  • Measuring range:
    up to 20 m / 65 ft
  • Temperature:
    -40...200 °C / -40...392 °F
  • Pressure:
    -1...40 bar / ...580 psi
  • Measuring range: 
    ± 1 mm

More information about FMR531

FMR532

FMR532

  • Measuring range:
    up to 38 m (124 ft)
  • Temperature:
    -40 °C to +200 °C
    (-40 °F to +392 °F)
  • Pressure:
    -1 to 16 bar (to 362 psi )
  • Measuring accuracy:
     ± 1 mm

More information about FMR532

FMR533

FMR533

  • Measuring range: 
    up to 40 m / 131ft
  • Temperature:
    -40...200 °C / -40...392 °F
  • Pressure:
    -1...16 bar / ...232 psi
  • Measuring accuracy: 
    ± 1 mm

More information about FMR533

Monitoring Unit

NRF590

NRF590

The Tank Side Monitor NRF590 is a sensor integration and monitoring unit for bulk storage tank gauging applications. It can be used with the Endress+Hauser Micropilot M and Micropilot S-series radars and combined with other HART compatible devices and tank sensors.


More information about NRF590