Deltapilot S FMB70
Pressure sensor with Contite measuring cell, condensate proofed and long-term stable; Communication via HART, PROFIBUS PA, FOUNDATION Fieldbus

Areas of application


The hydrostatic pressure sensor is used for the following measuring tasks:

Hydrostatic pressure measurement in liquids and paste media
in all areas of process engineering, process measuring technology,
pharmaceuticals and the food industries
Level, volume or mass measurements in liquids
 

Your benefits


Very good reproducibility and lon-term stability
Hermitically sealed Contite measuring cell:
− Condensate and climatic proofed
− Maximum linearity
− High reference accuracy: ±0.1%
− Minimum temperature effects (better than 0.1%/10 K)
HistoROM/M-DAT memory module
Function-monitored from the measuring cell to the electronics
Quick commissioning thanks to quick setup menus
Easy and safe menu-guided operation on-site,
via 4 to 20 mA with HART, via PROFIBUS PA or via FOUNDATION Fieldbus
Extensive diagnostic functions
 

Technical data


Reference accuracy:

 

±0.1% of the set span  

Measuring range:

 

from −100 to +100 mbar to −900 to +10000 mbar

(-1.5psi to +1.5psi / -13.5psi to +150psi)

 

 

Process temperature range:

 

 

 

−10 to +100°C/+14 to +212°F
(+135°C/+275°F short term,
for no more than 30 minutes)
 

Certificates:

 

ATEX, CSA, FM, NEPSI, IECEx, WHG  

Options:

 

 

 

 Inspection certificate 3.1
 3A and EHEDG approval
 Gold-Rhodium coated membrane
 

Specialities:

Absolutely resistant to condensate thanks to hermetically sealed Contite cell
Maximum flexibility thanks to modular design
 
 


 
Print this page  |   Recommend this page  |   Bookmark this page