Endress+Hauser: World-wide leading in industrial field instrumentation for process industries

Field instrumentation tailor-made for your individual needs

Measurement and control in the process industries

Endress+Hauser is recognized as a leading supplier of industrial measurement and automation equipment, providing services and solutions for industrial processes all over the world. We offer comprehensive process solutions for flow, level, pressure, analysis, temperature, recording and digital communications across a wide range of industries, optimizing processes in regards to economic efficiency, safety and environmental protection.

Analytics
Liquid analysis in all applications

Water, beverages, dairy products, chemicals or pharmaceuticals have to be analyzed every day. Choose the device best suited to your process needs from our comprehensive product portfolio.

More information >>>
Flow measurement
Flow measurement for liquids, gases and steam

Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. Select the flowmeter best suited to your process needs.

More information >>>
Field of Applications Level
Level measurement

Continuous level measurement and point level detection in liquids and bulk solids

More information >>>
Field of Application Pressure
Pressure measurement

Powerful instruments for process pressure, differential pressure, level and flow.

More information >>>
Endress+Hauser offer appropriate software solutions for all branches of industry.
Software solutions

Apart from all relevant measuring and system technologies, we also offer appropriate software for all branches of industry that provide to run your operating processes at its full potential.

More information >>>
System Components and Data Managers
System components and data managers

Product overview system components and data managers - Solutions for the loop

More information >>>
Key visual temperature
Temperature measurement

Thermometers and transmitters for the process industry

More information >>>

Contact

Endress y Hauser, S.A.
Constitució 3 A 08960 Sant Just Desvern (Barcelona) Spain
Tel.: +34 934 803 366
Fax: +34 934 733 839
info@es.endress.com www.es.endress.com

Related news

Digitalice su medida de conductividad con Memosens

El valor de medida se digitaliza en un primer paso en el sensor y se transmite como una señal digital, sin interferencias, al transmisor para su posterior procesamiento.

More information >>>
Proline Prowirl 200

Prowirl 200 - La nueva generación de caudalímetros vórtex combina innovadores sensores, probados en aplicaciones reales, con el concepto a dos hilos para la medida de caudal y nivel.

More information >>>
Máxima fiabilidad en la medida de pH

El nuevo portasondas retráctil Cleanfit CPA871 para la medida de pH proporciona máxima seguridad y fiabilidad de operación, así como durante la limpieza y calibración.

More information >>>