El Grupo Endress+Hauser

Sala de prensa

Eventos

Su carrera profesional en Endress+Hauser

Asistencia cerca de usted.

Online Shop

Introduzca sus claves de usuario para acceder a la Tienda Online y haga su pedido 24/7. Además, puede comprobar los precios de los productos y los plazos de entrega, o pedir una oferta.

Online Shop

E-direct Shop

E-direct complementa la gama tradicional de Endress+Hauser, ofreciéndole instrumentación económica, fácil de instalar y configurar.

E-direct Shop

DeviceCare SFE100

Configuration of Endress+Hauser devices

  • DeviceCare - connect and configure Endress+Hauser field devices © Endress+Hauser

    DeviceCare - Connect and configure Endress+Hauser field devices. Access software portal

  • DeviceCare - User-centered design that focuses on ease of use © Endress+Hauser

    DeviceCare - User-centered design that focuses on ease of use

  • DeviceCare – Connection examples with modems © Endress+Hauser

    DeviceCare – Connection examples with modems

  • DeviceCare - Connection Assistant: Transparent and intuitive device connection and configuration © Endress+Hauser

    DeviceCare - Connection Assistant: Transparent and intuitive device connection and configuration

  • DeviceCare - DTM dashboard: DTM (Device Type Manager) integrated in DeviceCare © Endress+Hauser

    DeviceCare - DTM dashboard: DTM (Device Type Manager) integrated in DeviceCare

The fastest way to configure Endress+Hauser field devices is by using our dedicated tool DeviceCare. User-centered design allows for transparent and intuitive device connection and configuration. Intuitive menu design and guided step-by-step approach with status indication ensures best-in-class visibility.

Ventajas

  • Fast and easy installation, one-click connection to devices

  • Automated hardware identification and device driver catalog update

  • Device configuration using DTMs (Device Type Managers)

  • Multi-language support, touch-enabled for tablet use

  • Integrated help, assistants and event messaging

  • Supported communication protocols include HART, PROFIBUS DP/PA, FOUNDATION Fieldbus, Modbus, CDI and Endress+Hauser interfaces

  • Supported hardware interfaces are modems (USB/RS232), TCP/IP, USB and PCMCIA

Ámbito de aplicación

DeviceCare is Endress+Hauser’s tool for configuring Endress+Hauser devices. All intelligent devices in a plant can be configured using point-to-point or point-to-bus connection. By using status information, it also provides a simple but effective means of checking their health. DeviceCare is fast to install and easy to learn. Automatic functions and assistants guide the user easily. Its user-centered design menus allow a transparent and intuitive access to the field device.

Características y especificaciones

Documentos / Manuales / Software

Predecesor / Sucesor

Sucesor: Promag 55S

Contacto

Endress y Hauser, S.A.
Danubi 12 08174 Sant Cugat del Vallès (Barcelona) España
Tel.: +34 934 803 366
Fax: +34 934 733 839
Enviar correo electrónico www.es.endress.com

Temas relacionados

Noticias relacionadas

Herramientas online