Barstock thermowell for high velocity applications
A Kármán vortex street is a fluid dynamic phenomenon that occurs when a fluid (such as air or water) flows around a solid object (such as a thermowell in a pipe) under harsh conditions (such as high pressure / velocity). The fluid separates from the surface of the thermowell and creates vortices downstream. These vortices cause vortex-induced vibrations (VIVs), which can damage or even destroy the thermowell if they are too severe. They can also significantly affect the stress on the thermowell.
Static loads can be calculated acc. ASME PTC 19.3 TW
Easy installation for all nozzle sizes starting from 1” / DN25
Effectiveness of the design verified by an independent 3rd party agency
Our barstock thermowell with patented helical iTHERM TwistWell design drastically prevents vortices alongside the complete length of the thermowell stem and reliefs the thermowell of the high dynamic stresses. It grants a long immersion into the process and standard diameters for an optimal measurement result. It results in drastic mitigation of vortex shedding effects and makes it the perfect alternative for process conditions where standard thermowells fail due to vortex-induced vibrations!
AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timedepending on configuration
Max. process pressure (static)depending on the configuration up to 500 bar
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Max. immersion length on requestup to 1.500,0 mm (59,06'')
Imperial RTD/TC thermometer with barstock thermowell for a wide range of industrial applications
Not available in your region
AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timedepending on configuration
Max. process pressure (static)depending on the configuration up to 500 bar
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 basic TF: -50 °C ...200 °C (-58 °F ...392 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Imperial thermowell for a wide range of heavy duty industrial applications
Not available in your region
Max. process pressure (static)500 bar (7252 psi) Depending on Configuration
Maximum standard immersion length84 in
Downloads
Explore additional resources
Achieving highest steam quality in HRSG systems
By integrating a thermometer with iTHERM TwistWell with advanced helical design, operators can achieve superior steam quality and significantly reduce vortex-induced vibrations.
iTHERM TwistWell thermowell design shows >90% reduction in flow-induced vibrations and stress compared to standard thermowells, validated through experimental and FEM analysis.