Title

Intente buscar por palabras clave, código de producto/pedido o número de serie, por ejemplo, "CM442" o "información técnica"
Introduzca por lo menos 2 caracteres para iniciar la búsqueda.
  • Historial

HART Communication Protocol

HART is a communication protocol used in process automation that transmits a 4-20 mA analog signal and digital communication over the same pair of wires.

HART Communication Protocol Logo

Due to a large global installed base, HART is widely established in process automation.

While HART communication protocol is known for its use for parameterization, it can support much more. With the right tools, users can access device status, diagnostics, and multivariable process information from both new and existing field devices. Depending on the chosen architecture, HART device data can be integrated into control systems and asset management tools.

Key technical characteristics

Protocol category

Hybrid device communication

Main variants

4-20 mA / HART

HART multidrop

Typical application

Asset management in process automation

Communication principle

2-wire 4-20 mA with Frequency Shift Keying (FSK) modulation

Network topology

Point-to-point or Multidrop

Network components

HART capable IO units

Supported bit rates

1,2 kbps

Intrinsic safety option

Yes

Control system integration

4-20 mA, universal commands

Asset management integration

EDD, FDT, and FDI

Standard development organization (SDO)

All device information can be accessed by a FDI tool or an FDT frame application. Endress+Hauser offers DTMs and EDDs for HART devices and provides files and certificates in the download area of each product.

Discover Endress+Hauser’s wide, well-established portfolio of HART-compatible measuring instruments.

258 Productos
Ordenar por:
Filtrar