©Endress+Hauser
Specs at a glance
Measured variables
Scattered light intensity, dust concentration in mg/m³ (after gravimetric comparison measurement)
Process temperature
Standard temp. version DHSP-T2xx: –40 °C ... +220 °C High temp. version DHSP-T4xx: –40 °C ... +400 °C
Device version
Standard (QAL1) Ex-3K (Ex zone 2/22) Ex-2K (Ex zone 1/21)
Field of application
The DUSTHUNTER SP100 is a type-approved measuring device with probe for very low to medium dust concentrations. Installation from one side makes it ideal for thick-walled or double-walled ducts. The measurement is based on the forward scattering of light. An automated check of the zero and reference point as well as a contamination check are on board in the device.
Emissions monitoring at power plants and waste incineration plants
Monitoring of filter systems
Measurements in exhaust gas or exhaust ventilation ducts
Device properties:
Installation from one side
For very low to medium dust concentrations
Automated check of zero and reference point
Hastelloy measuring probe available for corrosive gases
For small to medium duct diameters
Device version for explosive zone 2/22 or 1/21
Benefits
Particularly well-suited for thick and dual-wall channels
Tested for suitability according to EN 15267
Low-maintenance thanks to self-monitoring and contamination monitoring
Quick installation since no alignment is required
Loading alternative products
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Measured variables
Scattered light intensity, dust concentration in mg/m³ (after gravimetric comparison measurement)
Performance-tested measurands
Scattered light intensity
Device version
Standard (QAL1) Ex-3K (Ex zone 2/22) Ex-2K (Ex zone 1/21)
Certified measuring range
Dust concentration: 0 ... 7.5 mg/m³ / 0 ... 10 mg/m³ / 0 ... 15 mg/m³ / 0 ... 50 mg/m³ / 0 ... 100 mg/m³ / 0 ... 200 mg/m³ / 0 ... 500 mg/m³
Process temperature
Standard temp. version DHSP-T2xx: –40 °C ... +220 °C High temp. version DHSP-T4xx: –40 °C ... +400 °C
Process pressure
With MCU-P control unit: –50 hPa…2 hPa With external purge air unit: –50 hPa…30 hPa With instrument air (provided by the customer): –50 hPa…100 hPa
Conformities
Approved for plants requiring approval 13. BImSchV 17. BImSchV 27. BImSchV 30. BlmSchV TA-Luft (Prevention of Air Pollution) EN 15267 EN 14181 MCERTS 2010/75/EU U.S. EPA PS-11 compliant
Hazardous area approvals
3G, 3D 2G, 2D, Gb, Db (Ex variants)
Most downloaded
DUSTHUNTER SP30/SP100 Test Equipment
English version - 01/2025
Test equipment for the linearity test
(bi-lingual, also in German)
Language:
English
Version:
01/01/2025
File size:
938.8 KB
File name:
8030720_AE00_TI_DUSTHUNTER_SP_linearity_ml_V0-2_2012_12_EHS.pdf
DUSTHUNTER SP100
English version - 01/2025
Dust Concentration Monitor
EN
BS DA DE ES ET FI FR IT KO PL PT RU SV TR
01/01/2025
Language:
English
Version:
01/01/2025
File size:
5.3 MB
File name:
8029854_YWL2_OI_DUSTHUNTER_SP100_en_V3-0_2016-08_EHS.pdf
28 documents
DUSTHUNTER SP30/SP100 Test Equipment
Test equipment for the linearity test (bi-lingual, also in German)
Language:
English
Version:
01/01/2025
File size:
938.8 KB
File name:
8030720_AE00_TI_DUSTHUNTER_SP_linearity_ml_V0-2_2012_12_EHS.pdf
Scattered Light Dust Measuring Device
EN
German French Russian Chinese
01/01/2025
Language:
English
Version:
01/01/2025
File size:
4.5 MB
File name:
8029852_AE00_OI_DUSTHUNTER_SP100_Ex_2K_en_V1-0_2021-02_EHS.pdf
Dust Concentration Monitor
EN
Bosnian Danish German Spanish Estonian Finnish French Italian Korean Polish Portuguese Russian Swedish Turkish
01/01/2025
Language:
English
Version:
01/01/2025
File size:
5.3 MB
File name:
8029854_YWL2_OI_DUSTHUNTER_SP100_en_V3-0_2016-08_EHS.pdf
This device is used for both emission and process measurement and is intended for use in potentially explosive gas or dust atmospheres.
EN
German Russian
01/01/2025
Language:
English
Version:
01/01/2025
File size:
5.8 MB
File name:
8029849_AE00_OI_DUSTHUNTER_SP100_Ex_3K_en_V3-1_2023-05_EHS.pdf
for non-Ex analyzer devices (multi-lingual, also in DE, BG, CS, DA, EL, ES, ET, FI, FR, HR, HU, IT, LT, LV, NL, NO, PL, PT, RO, RU, SK, SL, SV)
Language:
English
Version:
01/01/2025
File size:
2.4 MB
File name:
8030257_XA_Safety_Information_non-Ex_ml_V1-0_2016-06_WEB.pdf
Additional Information for Dust Measuring Devices and Combined Probe (multi-lingual, also in DE, ES, FR and IT)
Language:
English
Version:
01/01/2025
File size:
2.2 MB
File name:
8030256_AE00_SD_EN_61010_Dust_ml_V1-0_2022-09_EHS.pdf
Broad range of solutions for waste-to-energy plants
Ideal automation and safety solutions for collection, sorting and recycling of waste
Language:
English
Version:
01/01/2025
File size:
2.4 MB
File name:
8030416_SO_Waste_en_V1-0_2025.01_EHS.pdf
Emission Monitoring Solutions
Broad portfolio and long-standing experience
Language:
English
Version:
21/05/2026
File size:
4.9 MB
File name:
8029975_CP_Emission_Monitoring_Solutions_en_V4-3_2026.05_EHS_WEB.pdf
Soluzioni per il monitoraggio delle
emissioni
Soluzioni per il monitoraggio delle emissioni Ampio portfolio e vasta esperienza
Language:
Italian
Version:
27/05/2025
File size:
4.5 MB
File name:
CP01596C16IT01.25-00.pdf
Endress+Hauserの散乱光方式および透過光方式のダスト測定装置 による、業界最高水準のダスト測定テクノロジー
Language:
Japanese
Version:
09/10/2025
File size:
26.6 MB
File name:
CP01597CJA_0125_Dust_Measuring_Devices_LowRes.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
HOUSING LOWER PART DHSP MOUN.
HOUSING UPPER PART DHSP MOUN.
PROTECTIVE TUBE DHSP-TXV2 MOUN.
PROTECTIVE TUBE DHSP-TXV1 MOUN.
PROTECTIVE TUBE DHSP-TXH1 MOUN.
MOTOR,DC 12V DHSP-TXXX ASSEMBLED
PROTECTIVE TUBE DHSP-TXH2 MOUN.
PROTECTIVE TUBE DHSP-T4V3 MOUN.
PROTECTIVE TUBE DHSP-T2V4 MOUN.
KNURLED SCREW DHSP SET SP
SP-SET PROT.TUBE SP100EX 735MM T2V2
R-SET O-RING CASE SP100EX
SP-SET LOCK SCREW LASER ADJUSTMENT EX3K
PROTECTIVE TUBE DHSP-TXV1 MOUN COATED
PROTECTIVE TUBE DHSP-TXV2 MOUN COATED
BATTERY,BUTTON BR1632A SP
FUSE LINKS T4A0 AT POUCH SP
SET SPARE A.WEAR PARTS DHSP100EX2K
PCBA-E/A-PROCESSOR W.FW MCUDHEX-E SP
COVER DHSP-TXKX COATED CRC
GASKET COVER MCU100-NX5X 2982988 2.2
CHECK VALVE G1/4" 0,1BAR FKM SS
O-RING 57 4.5 FPM 80 VITON
O-RING 49.0 2.0 FKM 80 VITON
CHECK VALVE G1/2" 0,01BAR FKM SS
FEM.CON.ST.CAB.SH 6P+E C250V 10A IP67
GASKET DA125DI 782 K100 4D12 AF
SINTERMETALLFILT. DA20DI1640 SIKA-R100
DICHTUNG DA190DI1252 K150 4D13 TE
SP-SET LOCK FOR WEATHER PROOF COVER
ZEISS CLEANING SPRAY 2X60ML + MCLOTH 18
CABLE,FEM /FEM SINGLE CONDUC.0,34 0,4M
LINE,FL STEC/BUC 0,30M 80,5 N.LSP
CABLE SCREW CONNECTION SP
RV-BLOWER 24VDC/ 2A 110CBM/H 40W
POW.SUP. 24VDC, 75W, 3,2 A TESTED
FUSE LINKS T2A0 AT POUCH (10PK)
SP-SET PROT.TUBE SP100EX 435MM T2V1
SP-SET PROT.TUBE SP100EX 435MM T4V1
SP-SET PROT.TUBE SP100EX 735MM T4V2
SP-SET CONNECTOR PROTECT. CLAMP SP100EX
CABLE GLANDS MCUDH-EX3K SP
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all